30.5.2.5 Data Remanence Prevention
Data remanence prevention bit (CTRLA.DRP)
must be configured before CTRLA.ENABLE is set. This setting cannot be changed while the
module is enabled. When this feature is enabled, the RTC Periodic Interval Daily Event
(RTC_PERD) will trigger the automated data remanence routine. An internal counter will
count from 0 to 63 and serves as the address access bus to the security RAM. For every
address iteration, the TRAM reads the word data from the security RAM, inverts the value
and writes back to the same address. To prevent linear access to the security RAM, the
remanence address value is scrambled using the same protocols as a CPU address scramble.
After remanence has updated all address locations, the routine will end by toggling the RAM
inversion status bit (STATUS.RAMINV).
Note:
Data Remanence Prevention is connected directly from the RTC to the TRAM, without going through the Event System.
Data remanence is a low-priority routine. If the CPU attempts to access the security RAM while remanence is active, the routine is temporarily paused until the CPU access is completed. If a tamper full erase event is detected, the remanence routine is aborted and the internal address counter will reset to 0.