40.6.3.3 Dithering Operation
The TCC supports dithering on Pulse-width or Period on a 16, 32 or 64 PWM cycles frame.
Dithering consists in adding some extra clocks cycles in a frame of several PWM cycles, and can improve the accuracy of the average output pulse width and period. The extra clock cycles are added on some of the compare match signals, one at a time, through a "blue noise" process that minimizes the flickering on the resulting dither patterns.
Dithering is enabled by writing the corresponding configuration in the Enhanced Resolution bits in CTRLA register (CTRLA.RESOLUTION):
- DITH4 enable dithering every 16 PWM frames
- DITH5 enable dithering every 32 PWM frames
- DITH6 enable dithering every 64 PWM frames
The DITHERCY bits of COUNT, PER and CCx define the dithercy increment value and so the number of extra cycles to add into the frame (DITHERCY bits from the respective COUNT, PER or CCx registers). The remaining bits of COUNT, PER, CCx define the compare value itself.
The pseudo code, giving the extra cycles insertion regarding the cycle is:
int extra_cycle(resolution, dithercy, cycle){ int MASK; int value switch (resolution){ DITH4: MASK = 0x0f; DITH5: MASK = 0x1f; DITH6: MASK = 0x3f; } value = cycle * dithercy; if (((MASK & value) + dithercy) > MASK) return 1; return 0; }
Dithering on Period
Writing DITHERCY in PER will lead to an average PWM period configured by the following formulas.
DITH4 mode:
DITH6 mode:
Dithering on Pulse-Width
Writing DITHERCY in CCx will lead to an average PWM pulse width configured by the following formula.
DITH4 mode:
DITH5 mode:
DITH6 mode: