27.5.5 Events
The DMAC can generate the following output events:
- Channel (CH0-3): Generated when a block transfer for a given channel has been completed, or when a beat transfer within a block transfer for a given channel has been completed. Refer to Event Output Selection for details.
Setting the Channel Control B Event Output Enable bit (CHCTRLB.EVOE=1) enables the corresponding output event configured in the Event Output Selection bit group in the Block Transfer Control register (BTCTRL.EVOSEL). Clearing CHCTRLB.EVOE=0 disables the corresponding output event.
The DMAC can take the following actions on an input event (CH0-3):
- Transfer and Periodic Transfer Trigger (TRIG): normal transfer or periodic transfers on peripherals are enabled
- Conditional Transfer Trigger (CTRIG): conditional transfers on peripherals are enabled
- Conditional Block Transfer Trigger (CBLOCK): conditional block transfers on peripherals are enabled
- Channel Suspend Operation (SUSPEND): suspend a channel operation
- Channel Resume Operation (RESUME): resume a suspended channel operation
- Skip Next Block Suspend Action (SSKIP): skip the next block suspend transfer condition
- Increase Priority (INCPRI): increase channel priority
Setting the Channel Control B Event Input
Enable bit (CHCTRLB.EVIE=1) enables the corresponding action on input event. Clearing this
bit disables the corresponding action on input event. Note that several actions can be
enabled for incoming events. If several events are connected to the peripheral, any enabled
action will be taken for any of the incoming events. For further details on event input
actions, refer to Event Input Actions.
Note: Event
input and outputs are not available for every channel. Refer to Features for more information.