29.5.14.3 Erase Row
ADDR must point to a non-secure region when an ER command is issued from the non-secure APB alias.
ADDR must point to a non-secure region when an ER command is issued from the non-secure APB alias.
DS60001615L
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.