10.1.6.9 Ethernet MAC (GMAC)
GMAC timings are provided in the following conditions:
- 1.8V domain: VDDIO from 1.7V to 1.9V, maximum external capacitor = 10 pF, DRV = 1, SR = 0
- 3.3V domain: VDDIO from 3.0V to 3.6V, maximum external capacitor = 10 pF, DRV = 0, SR = 0
Symbol | Parameters | Min | Max | Unit |
---|---|---|---|---|
GMAC1 | MDIO input data setup time before MDC rising edge | 10 | – | ns |
GMAC2 | MDIO input data hold time after MDC rising edge | 0 | – | ns |
GMAC3 | MDC falling edge to MDIO output data valid | 0 | 25 | ns |
Symbol | Parameters | Conditions | Min | Typ | Max | Unit |
---|---|---|---|---|---|---|
GMAC21 | TXEN toggling from REFCK rising | – | 2 | – | 16 | ns |
GMAC22 | TX[1:0] toggling from REFCK rising | – | 2 | – | 16 | ns |
GMAC23 | Setup for RX[1:0] from REFCK rising | – | 4 | – | – | ns |
GMAC24 | Hold for RX[1:0] from REFCK rising | – | 2 | – | – | ns |
GMAC25 | Setup for RXER from REFCK rising | – | 4 | – | – | ns |
GMAC26 | Hold for RXER from REFCK rising | – | 2 | – | – | ns |
GMAC27 | Setup for CRSDV from REFCK rising | – | 4 | – | – | ns |
GMAC28 | Hold for CRSDV from REFCK rising | – | 2 | – | – | ns |
Symbol | Parameter | Min | Max | Unit |
---|---|---|---|---|
GMAC29 | TXCTL toggling from TXCK edge | -500 | 500 | ps |
GMAC30 | TXD[3:0] toggling from TXCK edge | -500 | 500 | ps |
GMAC31 | RXD[3:0] Setup time before RXCK edge | 1.0 | – | ns |
GMAC32 | RXD[3:0] Hold time after RXCK edge | 1.0 | – | ns |
GMAC33 | RXCTL Setup time before RXCK edge | 1.0 | – | ns |
GMAC34 | RXCTL Hold time after RXCK edge | 1.0 | – | ns |