3.2.5.4.3 16-bit DDR2/3L on NCS1 and 8-bit NAND Flash
on NCS2 with NFD0_ON_D16 = 1 (1.8V or 3.3V)
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.