Hardware Configuration

In this configuration, NAND Flash and DDR2-SDRAM are not on the same data bus and use separate power supplies. DDR2-SDRAM is shown, but the same configuration applies to DDR3L-SDRAM with a 1.35V VDDIOM power supply. NAND Flash is separately powered by VDDNF and can be 1.8V or 3.3V powered.

Figure 3-9. Configuration Example: 16-bit DDR2/3L on NCS1 and 8-bit NAND Flash on NCS2 with NFD0_ON_D16 = 1 (1.8V or 3.3V)