1.5 Configuration Summary

Table 1-1. SAM9X7 Series Configuration Summary
Feature SAM9X70SAM9X72SAM9X75
Package

11x11 mm2, 0.65-mm pitch, 240-ball BGA

9x9 mm2, 0.5-mm pitch, 256-ball BGA

CoreArm926EJ-S @ 800 MHz
SMCUp to 16 bits
MIPI D-PHYNoBidirectional, 4 lanes
PIOs106
SRAM0/SRAM1 64/4 Kbytes
Quad/Octal SPI1
LCD, GFX2DNo

LVDS,

parallel port

LVDS, MIPI DSI,

parallel port

Camera Interface (ISC)Parallel portMIPI CSI2, parallel port
GMAC10/100/1000 Mbps with IEEE-1588 and TSN support
CAN-FDNo2
USB 3 (3 hosts or 2 hosts/1 device)
UART/SPI/I2C13
SDIO/SD/MMC2
I2SMCC/SSC/CLASSD1/1/1
ADC Inputs8 (8 channels)
64-bit/32-bit Timer Counter Channels2/6
PWM4 (PWMC)
CryptographyAES/TDES/SHA/TRNG