1.2 Ordering Information
Ordering Code(1)(2) | Tier | Package | Ambient Operating Temperature Range |
---|---|---|---|
SAM9X70(T)-I/4PB(-SLx) | Industrial | TFBGA240 | -40°C to +85°C |
SAM9X72(T)-I/4PB(-SLx) | |||
SAM9X75(T)-I/4PB(-SLx) | |||
SAM9X70(T)-V/4PB(-SLx) | Extended Industrial | -40°C to +105°C | |
SAM9X72(T)-V/4PB(-SLx) | |||
SAM9X75(T)-V/4PB(-SLx) | |||
SAM9X75(T)-V/6GW(-SLx) | TFBGA256 |
Note:
- For details on ordering codes, refer to Product Identification System.
- For SL1, SL2 and SL3 device availability, contact a Microchip Sales representative.