1.3 Product Identification System
To order or obtain information, e.g., on pricing or delivery, refer to the factory or the listed sales office.
Architecture: | SAM9 | = Arm926EJ-S Arm Thumb microprocessor |
Product Group: | X70 | = General purpose microprocessors with variable feature set |
X72 | ||
X75 | ||
Carrier Type: | Blank | = Standard packaging (tray) |
T | = Tape and reel | |
Ambient Temperature Range: | I | = –40°C to +85°C (industrial) |
V | = –40°C to +105°C (extended industrial) | |
Package: | 4PB | = TFBGA240 |
6GW | = TFBGA256 | |
Software License Level | Blank | = Standard |
SL1 | = Level 1 | |
SL2 | = Level 2 | |
SL3 | = Level 3 | |
Pattern: | Blank | = Standard device |
VAO | = Automotive flow/material without PPAP. Available upon request. | |
Vxx | = Automotive flow/material with associated PPAP. Available upon request. |
Example:
- SAM9X75T–V/4PB-SL3 = Arm926EJ-S Arm Thumb microprocessor, tape and reel, –40°C to +105°C (extended industrial), 240-ball TFBGA package, software license level 3
Note: The Tape and Reel identifier and the Software License Level identifier only appear in the
catalog part number description. These identifiers are used for ordering purposes and are
not printed on the device package. Check with your Microchip Sales Office for package
availability.