| ISC_PCK | Image Sensor Pixel clock | Input |
| ISC_D[11:0] | Image Sensor Data | Input |
| ISC_VSYNC | Image Sensor Vertical Synchro | Input |
| ISC_HSYNC | Image Sensor Horizontal Synchro | Input |
| ISC_FIELD | Field Identification Signal | Input |
| ISC_MCK | Image Sensor Main clock | Output |
| MIPI_CLKP | MIPI D-PHY differential output clock
lane | Input/Output |
| MIPI_CLKN |
| MIPI_DP0 | MIPI D-PHY differential output data lane
0 | Input/Output |
| MIPI_DN0 |
| MIPI_DP1 | MIPI D-PHY differential output data lane
1 | Input/Output |
| MIPI_DN1 |
| MIPI_DP2 | MIPI D-PHY differential output data lane
2 | Input/Output |
| MIPI_DN2 |
| MIPI_DP3 | MIPI D-PHY differential output data lane
3 | Input/Output |
| MIPI_DN3 |
| MIPI_REXT | Calibration reference resistor | Input/Output |