4.18.6.47 PIO Schmitt Trigger Register

Name: PIO_SCHMITT
Offset: 0x0100
Reset: 0x00000000
Property: Read/Write

Bit 3130292827262524 
 SCHMITT31SCHMITT30SCHMITT29SCHMITT28SCHMITT27SCHMITT26SCHMITT25SCHMITT24 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 2322212019181716 
 SCHMITT23SCHMITT22SCHMITT21SCHMITT20SCHMITT19SCHMITT18SCHMITT17SCHMITT16 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 15141312111098 
 SCHMITT15SCHMITT14SCHMITT13SCHMITT12SCHMITT11SCHMITT10SCHMITT9SCHMITT8 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 76543210 
 SCHMITT7SCHMITT6SCHMITT5SCHMITT4SCHMITT3SCHMITT2SCHMITT1SCHMITT0 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 0, 1, 2, 3, 4, 5, 6, 7, 8, 9, 10, 11, 12, 13, 14, 15, 16, 17, 18, 19, 20, 21, 22, 23, 24, 25, 26, 27, 28, 29, 30, 31 – SCHMITTx PIO Schmitt Trigger Control

ValueDescription
0 Schmitt trigger is enabled.
1 Schmitt trigger is disabled.