4.18.6.49 PIO I/O Drive Register 1

Refer to section “Electrical characteristics” for recommended usage of the following bits.
Name: PIO_DRIVER1
Offset: 0x0118
Reset: 0x00000000
Property: Read/Write

Bit 3130292827262524 
 DR31DR30DR29DR28DR27DR26DR25DR24 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 2322212019181716 
 DR23DR22DR21DR20DR19DR18DR17DR16 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 15141312111098 
 DR15DR14DR13DR12DR11DR10DR9DR8 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 76543210 
 DR7DR6DR5DR4DR3DR2DR1DR0 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 0, 1, 2, 3, 4, 5, 6, 7, 8, 9, 10, 11, 12, 13, 14, 15, 16, 17, 18, 19, 20, 21, 22, 23, 24, 25, 26, 27, 28, 29, 30, 31 – DRx Drive of PIO Line

ValueNameDescription
0 LOW_DRIVE Lowest drive
1 HIGH_DRIVE Highest drive