4.18.6.12 PIO Output Data Status Register

PIO_ODSR is Read-only or Read/Write depending on PIO_OWSR I/O lines.
Name: PIO_ODSR
Offset: 0x0038
Reset: 
Property: Read-only
 or Read/Write

Bit 3130292827262524 
 P31P30P29P28P27P26P25P24 
Access R or R/WR or R/WR or R/WR or R/WR or R/WR or R/WR or R/WR or R/W 
Reset  
Bit 2322212019181716 
 P23P22P21P20P19P18P17P16 
Access R or R/WR or R/WR or R/WR or R/WR or R/WR or R/WR or R/WR or R/W 
Reset  
Bit 15141312111098 
 P15P14P13P12P11P10P9P8 
Access R or R/WR or R/WR or R/WR or R/WR or R/WR or R/WR or R/WR or R/W 
Reset  
Bit 76543210 
 P7P6P5P4P3P2P1P0 
Access R or R/WR or R/WR or R/WR or R/WR or R/WR or R/WR or R/WR or R/W 
Reset  

Bits 0, 1, 2, 3, 4, 5, 6, 7, 8, 9, 10, 11, 12, 13, 14, 15, 16, 17, 18, 19, 20, 21, 22, 23, 24, 25, 26, 27, 28, 29, 30, 31 – P PIO Output Data Status

ValueDescription
0 The data to be driven on the I/O line is 0.
1 The data to be driven on the I/O line is 1.