Jump to main content
Arm® Arm926EJ-S™ Processor-Based MPU, 800 MHz, MIPI DSI® or CSI-2, LVDS, RGB, 2D Graphics, Gigabit Ethernet with TSN, CAN-FD, Octal/Quad SPI, Crypto, PUF
Search
Product Pages
SAM9X70
SAM9X72
SAM9X75
Home
8
Connectivity Subsystem
8.1
Overview
8.1.4
Product Dependencies
8.1.4.3
Reset
Introduction
Reference Document
1
Overview
2
CPU and Interconnect
3
Memories
4
System Controller
5
Image Subsystem
6
Audio Subsystem
7
Security and Cryptography Subsystem
8
Connectivity Subsystem
8.1
Overview
8.1.1
Block Diagram
8.1.2
Components
8.1.3
FLEXCOM Features
8.1.4
Product Dependencies
8.1.4.1
Clocks
8.1.4.2
Interrupts
8.1.4.3
Reset
8.1.4.4
I/Os
8.1.5
Special Functions in SFR
8.2
Ethernet MAC (GMAC)
8.3
Flexible Serial Communication Controller (FLEXCOM)
8.4
Quad Serial Peripheral Interface (QSPI)
8.5
Secure Digital MultiMedia Card Controller (SDMMC)
8.6
Controller Area Network (MCAN)
8.7
Timer Counter (TC)
8.8
Pulse Width Modulation Controller (PWM)
9
USB Subsystem
10
Electrical and Mechanical Characteristics
11
Revision History
Microchip Information
8.1.4.3 Reset
Connectivity peripherals are connected to the processor and peripherals reset line.