10.1.10.1.2 Power Consumption
Backup mode configuration and measurements are defined as follows:
- POR backup on VDDBU enabled
- RTC running
- Force wake-up (FWUP) enabled
- Current measurement as per the following figure
| Symbol | Parameter | Conditions | Min | Max | Unit |
|---|---|---|---|---|---|
| IVDDBU | Current consumption in Backup mode (VDDBU) | VDDBU = 3.3V | – | 5 | µA |
The following figure shows the average Backup mode current consumption measured on a few typical devices.