4.13.6.12 DBGU Chip ID Extension Register

For detailed reset values, refer to Chip Identifier.

Name: DBGU_EXID
Offset: 0x0044
Reset: 
Property: Read-only

Bit 3130292827262524 
 EXID[31:24] 
Access RRRRRRRR 
Reset  
Bit 2322212019181716 
 EXID[23:16] 
Access RRRRRRRR 
Reset  
Bit 15141312111098 
 EXID[15:8] 
Access RRRRRRRR 
Reset  
Bit 76543210 
 EXID[7:0] 
Access RRRRRRRR 
Reset  

Bits 31:0 – EXID[31:0] Chip ID Extension

Read as 0 if DBGU_CIDR.EXT=0.