4.13.6.10 DBGU Receiver Timeout Register

Name: DBGU_RTOR
Offset: 0x0028
Reset: 0x0000000
Property: Read/Write

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
 TO[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 7:0 – TO[7:0] Timeout Value

ValueDescription
0

The receiver timeout is disabled.

1–255

The receiver timeout is enabled and the timeout delay is TO x bit period.