6.2.7.2 CLASSD Mode Register

This register can only be written if the WPEN bit is cleared in the CLASSD Write Protection Mode Register.

Name: CLASSD_MR
Offset: 0x04
Reset: 0x00010022
Property: Read/Write

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
   NOVRVAL[1:0]   NON_OVERLAP 
Access R/WR/WR/W 
Reset 001 
Bit 15141312111098 
        PWMTYP 
Access R/W 
Reset 0 
Bit 76543210 
   RMUTEREN  LMUTELEN 
Access R/WR/WR/WR/W 
Reset 1010 

Bits 21:20 – NOVRVAL[1:0] Non-Overlapping Value

This field has no effect when NON_OVERLAP = 0.
ValueNameDescription
0 5NS

Non-overlapping time is 5 ns

1 10NS

Non-overlapping time is 10 ns

2 15NS

Non-overlapping time is 15 ns

3 20NS

Non-overlapping time is 20 ns

Bit 16 – NON_OVERLAP Non-Overlapping Enable

ValueDescription
0

Non-overlapping circuit is disabled.

1

Non-overlapping circuit is enabled.

Bit 8 – PWMTYP PWM Modulation Type

0 (TRAILING_EDGE): The signal is single-ended.

If NON_OVERLAP is cleared, the signal is sent to CLASSD_L0 and CLASSD_R0 (see figure Use Case 4A or figure Use Case 4B).

If NON_OVERLAP is set, the signal is sent to CLASSD_L0/L1 and CLASSD_R0/R1 (see figure Use Case 2).

1 (UNIFORM): The signal is differential.

If NON_OVERLAP is cleared, the signal is sent to CLASSD_L0/L2 and CLASSD_R0/R2 (see figure Use Case 3A or figure Use Case 3B).

If NON_OVERLAP is set, the signal is sent to CLASSD_L0/L1/L2/L3 and CLASSD_R0/R1/R2/R3 (see figure Use Case 1).

Bit 5 – RMUTE Right Channel Mute

ValueDescription
0

Right channel is unmuted.

1

Right channel is muted.

Bit 4 – REN Right Channel Enable

ValueDescription
0

Right channel is disabled.

1

Right channel is enabled.

Bit 1 – LMUTE Left Channel Mute

ValueDescription
0

Left channel is unmuted.

1

Left channel is muted.

Bit 0 – LEN Left Channel Enable

ValueDescription
0

Left channel is disabled.

1

Left channel is enabled.