6.2.7.3 CLASSD Interpolator Mode Register

This register can only be written if the WPEN bit is cleared in the CLASSD Write Protection Mode Register.

Name: CLASSD_INTPMR
Offset: 0x08
Reset: 0x00304E4E
Property: Read/Write

Bit 3130292827262524 
  MONOMODE[1:0]MONOEQCFG[3:0] 
Access R/WR/WR/WR/WR/WR/WR/W 
Reset 0000000 
Bit 2322212019181716 
  FRAME[2:0]SWAPDEEMP DSPCLKFREQ 
Access R/WR/WR/WR/WR/WR/W 
Reset 011000 
Bit 15141312111098 
  ATTR[6:0] 
Access R/WR/WR/WR/WR/WR/WR/W 
Reset 1001110 
Bit 76543210 
  ATTL[6:0] 
Access R/WR/WR/WR/WR/WR/WR/W 
Reset 1001110 

Bits 30:29 – MONOMODE[1:0] Mono Mode Selection

Defines which signal is sent to both channels when the MONO bit is set.

ValueNameDescription
0 MONOMIX

(left + right) / 2 is sent to both channels

1 MONOSAT

(left + right) is sent to both channels. If the sum is too high, the result is saturated.

2 MONOLEFT

THR[15:0] is sent to both the left and the right channels

3 MONORIGHT

THR[31:16] is sent to both the left and the right channels

Bit 28 – MONO Mono Signal

0 (DISABLED): The signal is sent stereo to the left and right channels.

1 (ENABLED): The same signal is sent to both the left and the right channels. The sent signal is defined by the MONOMODE field value.

Bits 27:24 – EQCFG[3:0] Equalization Selection

EQCFG field values 13–15 = flat response
ValueNameDescription
0 FLAT

Flat response

1 BBOOST12

Bass boost +12 dB

2 BBOOST6

Bass boost +6 dB

3 BCUT12

Bass cut -12 dB

4 BCUT6

Bass cut -6 dB

5 MBOOST3

Medium boost +3 dB

6 MBOOST8

Medium boost +8 dB

7 MCUT3

Medium cut -3 dB

8 MCUT8

Medium cut -8 dB

9 TBOOST12

Treble boost +12 dB

10 TBOOST6

Treble boost +6 dB

11 TCUT12

Treble cut -12 dB

12 TCUT6

Treble cut -6 dB

Bits 22:20 – FRAME[2:0] CLASSD Incoming Data Sampling Frequency

ValueNameDescription
0 FRAME_8K

8 kHz

1 FRAME_16K

16 kHz

2 FRAME_32K

32 kHz

3 FRAME_48K

48 kHz

4 FRAME_96K

96 kHz

5 FRAME_22K

22.05 kHz

6 FRAME_44K

44.1 kHz

7 FRAME_88K

88.2 kHz

Bit 19 – SWAP Swap Left and Right Channels

0 (LEFT_ON_LSB): Left channel is on CLASSD_THR[15:0], right channel is on CLASSD_THR[31:16].

1 (RIGHT_ON_LSB): Right channel is on CLASSD_THR[15:0], left channel is on CLASSD_THR[31:16].

Bit 18 – DEEMP Enable De-emphasis Filter

0 (DISABLED): De-emphasis filter is disabled.

1 (ENABLED): De-emphasis filter is enabled.

Bit 16 – DSPCLKFREQ DSP Clock Frequency

0 (12M288): DSP Clock (DSPCLK) is 12.288 MHz.

1 (11M2896): DSP Clock (DSPCLK) is 11.2896 MHz.

Bits 14:8 – ATTR[6:0] Right Channel Attenuation

Right channel attenuation is defined as follows:

– if ATTR ≤ 77 the attenuation is -ATTR dB

– else the right signal is muted

Bits 6:0 – ATTL[6:0] Left Channel Attenuation

Left channel attenuation is defined as follows:

– if ATTL ≤ 77 the attenuation is -ATTL dB

– else the left signal is muted