Jump to main content
6.2.7.5 CLASSD Transmit Holding Register Name: CLASSD_THR Offset: 0x10 Reset: 0x00000000 Property: Read/Write
Bit 31 30 29 28 27 26 25 24 RDATA[15:8] Access R/W R/W R/W R/W R/W R/W R/W R/W Reset 0 0 0 0 0 0 0 0
Bit 23 22 21 20 19 18 17 16 RDATA[7:0] Access R/W R/W R/W R/W R/W R/W R/W R/W Reset 0 0 0 0 0 0 0 0
Bit 15 14 13 12 11 10 9 8 LDATA[15:8] Access R/W R/W R/W R/W R/W R/W R/W R/W Reset 0 0 0 0 0 0 0 0
Bit 7 6 5 4 3 2 1 0 LDATA[7:0] Access R/W R/W R/W R/W R/W R/W R/W R/W Reset 0 0 0 0 0 0 0 0
Bits 31:16 – RDATA[15:0] Right Channel Data
Bits 15:0 – LDATA[15:0] Left Channel Data
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.