6.4.9.16 SSC Interrupt Mask Register

Name: SSC_IMR
Offset: 0x4C
Reset: 0x00000000
Property: Read-only

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
     RXSYNTXSYNCP1CP0 
Access RRRR 
Reset 0000 
Bit 76543210 
   OVRUNRXRDY  TXEMPTYTXRDY 
Access RRRR 
Reset 0000 

Bit 11 – RXSYN Rx Sync Interrupt Mask

ValueDescription
0

The Rx Sync Interrupt is disabled.

1

The Rx Sync Interrupt is enabled.

Bit 10 – TXSYN Tx Sync Interrupt Mask

ValueDescription
0

The Tx Sync Interrupt is disabled.

1

The Tx Sync Interrupt is enabled.

Bit 9 – CP1 Compare 1 Interrupt Mask

ValueDescription
0

The Compare 1 Interrupt is disabled.

1

The Compare 1 Interrupt is enabled.

Bit 8 – CP0 Compare 0 Interrupt Mask

ValueDescription
0

The Compare 0 Interrupt is disabled.

1

The Compare 0 Interrupt is enabled.

Bit 5 – OVRUN Receive Overrun Interrupt Mask

ValueDescription
0

The Receive Overrun Interrupt is disabled.

1

The Receive Overrun Interrupt is enabled.

Bit 4 – RXRDY Receive Ready Interrupt Mask

ValueDescription
0

The Receive Ready Interrupt is disabled.

1

The Receive Ready Interrupt is enabled.

Bit 1 – TXEMPTY Transmit Empty Interrupt Mask

ValueDescription
0

The Transmit Empty Interrupt is disabled.

1

The Transmit Empty Interrupt is enabled.

Bit 0 – TXRDY Transmit Ready Interrupt Mask

ValueDescription
0

The Transmit Ready Interrupt is disabled.

1

The Transmit Ready Interrupt is enabled.