6.4.9.14 SSC Interrupt Enable Register

Name: SSC_IER
Offset: 0x44
Reset: 
Property: Write-only

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
     RXSYNTXSYNCP1CP0 
Access WWWW 
Reset  
Bit 76543210 
   OVRUNRXRDY  TXEMPTYTXRDY 
Access WWWW 
Reset  

Bit 11 – RXSYN Rx Sync Interrupt Enable

ValueDescription
0

No effect.

1

Enables the Rx Sync Interrupt.

Bit 10 – TXSYN Tx Sync Interrupt Enable

ValueDescription
0

No effect.

1

Enables the Tx Sync Interrupt.

Bit 9 – CP1 Compare 1 Interrupt Enable

ValueDescription
0

No effect.

1

Enables the Compare 1 Interrupt.

Bit 8 – CP0 Compare 0 Interrupt Enable

ValueDescription
0

No effect.

1

Enables the Compare 0 Interrupt.

Bit 5 – OVRUN Receive Overrun Interrupt Enable

ValueDescription
0

No effect.

1

Enables the Receive Overrun Interrupt.

Bit 4 – RXRDY Receive Ready Interrupt Enable

ValueDescription
0

No effect.

1

Enables the Receive Ready Interrupt.

Bit 1 – TXEMPTY Transmit Empty Interrupt Enable

ValueDescription
0

No effect.

1

Enables the Transmit Empty Interrupt.

Bit 0 – TXRDY Transmit Ready Interrupt Enable

ValueDescription
0

No effect.

1

Enables the Transmit Ready Interrupt.