6.4.9.7 SSC Receive Holding Register

Name: SSC_RHR
Offset: 0x20
Reset: 0x00000000
Property: Read-only

Bit 3130292827262524 
 RDAT[31:24] 
Access RRRRRRRR 
Reset 00000000 
Bit 2322212019181716 
 RDAT[23:16] 
Access RRRRRRRR 
Reset 00000000 
Bit 15141312111098 
 RDAT[15:8] 
Access RRRRRRRR 
Reset 00000000 
Bit 76543210 
 RDAT[7:0] 
Access RRRRRRRR 
Reset 00000000 

Bits 31:0 – RDAT[31:0] Receive Data

Right-aligned regardless of the number of data bits defined by SSC_RFMR.DATLEN.