8.5.10.26 SDMMC Error Interrupt Status Enable Register (e.MMC)
| Name: | SDMMC_EISTER (EMMC) |
| Offset: | 0x36 |
| Reset: | 0x0000 |
| Property: | Read/Write |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| BOOTAE | ADMA | ACMD | |||||||
| Access | R/W | R/W | R/W | ||||||
| Reset | 0 | 0 | 0 |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| CURLIM | DATEND | DATCRC | DATTEO | CMDIDX | CMDEND | CMDCRC | CMDTEO | ||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bit 12 – BOOTAE Boot Acknowledge Error Status Enable
0 (MASKED): The BOOTAE status flag in SDMMC_EISTR is masked.
1 (ENABLED): The BOOTAE status flag in SDMMC_EISTR is enabled.
Bit 9 – ADMA ADMA Error Status Enable
0 (MASKED): The ADMA status flag in SDMMC_EISTR is masked.
1 (ENABLED): The ADMA status flag in SDMMC_EISTR is enabled.
Bit 8 – ACMD Auto CMD Error Status Enable
0 (MASKED): The ACMD status flag in SDMMC_EISTR is masked.
1 (ENABLED): The ACMD status flag in SDMMC_EISTR is enabled.
Bit 7 – CURLIM Current Limit Error Status Enable
0 (MASKED): The CURLIM status flag in SDMMC_EISTR is masked.
1 (ENABLED): The CURLIM status flag in SDMMC_EISTR is enabled.
Bit 6 – DATEND Data End Bit Error Status Enable
0 (MASKED): The DATEND status flag in SDMMC_EISTR is masked.
1 (ENABLED): The DATEND status flag in SDMMC_EISTR is enabled.
Bit 5 – DATCRC Data CRC Error Status Enable
0 (MASKED): The DATCRC status flag in SDMMC_EISTR is masked.
1 (ENABLED): The DATCRC status flag in SDMMC_EISTR is enabled.
Bit 4 – DATTEO Data Timeout Error Status Enable
0 (MASKED): The DATTEO status flag in SDMMC_EISTR is masked.
1 (ENABLED): The DATTEO status flag in SDMMC_EISTR is enabled.
Bit 3 – CMDIDX Command Index Error Status Enable
0 (MASKED): The CMDIDX status flag in SDMMC_EISTR is masked.
1 (ENABLED): The CMDIDX status flag in SDMMC_EISTR is enabled.
Bit 2 – CMDEND Command End Bit Error Status Enable
0 (MASKED): The CMDEND status flag in SDMMC_EISTR is masked.
1 (ENABLED): The CMDEND status flag in SDMMC_EISTR is enabled.
Bit 1 – CMDCRC Command CRC Error Status Enable
0 (MASKED): The CMDCRC status flag in SDMMC_EISTR is masked.
1 (ENABLED): The CMDCRC status flag in SDMMC_EISTR is enabled.
Bit 0 – CMDTEO Command Timeout Error Status Enable
0 (MASKED): The CMDTEO status flag in SDMMC_EISTR is masked.
1 (ENABLED): The CMDTEO status flag in SDMMC_EISTR is enabled.