8.5.10.15 SDMMC Wake-up Control Register (SD_SDIO)

Note: This register configuration is specific to the SD/SDIO operation mode.
Name: SDMMC_WCR (SD_SDIO)
Offset: 0x2B
Reset: 0x00
Property: Read/Write

Bit 76543210 
        WKENCINT 
Access R/W 
Reset 0 

Bit 0 – WKENCINT Wake-up Event Enable on Card Interrupt

This bit enables a wake-up event via Card Interrupt (CINT) in SDMMC_NISTR. This bit can be set to 1 if FN_WUS (Wake-up Support) in the CIS (Card Information Structure) is set to 1 in the SDIO card.

0 (DISABLED): Wake-up Event disabled.

1 (ENABLED): Wake-up Event enabled.