5.4.4 Functional Description
The GFX2D controller executes a sequence of instructions stored in a ring buffer located in the system memory. Once the instruction decoding is complete, the graphics engine executes the instruction, performs memory accesses and, optionally, raises an interrupt. A single instruction does not modify the whole set of internal registers. Host software must use a load register instruction to change the graphics context.