5.4.5 Register Summary
| Offset | Name | Bit Pos. | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
|---|---|---|---|---|---|---|---|---|---|---|
| 0x00 | GFX2D_GC | 31:24 | ||||||||
| 23:16 | REGQOS3[3:0] | |||||||||
| 15:8 | REGQOS2[3:0] | REGQOS1[3:0] | ||||||||
| 7:0 | MTY | REGEN | ||||||||
| 0x04 | GFX2D_GE | 31:24 | ||||||||
| 23:16 | ||||||||||
| 15:8 | ||||||||||
| 7:0 | ENABLE | |||||||||
| 0x08 | GFX2D_GD | 31:24 | ||||||||
| 23:16 | ||||||||||
| 15:8 | WFERES | |||||||||
| 7:0 | DISABLE | |||||||||
| 0x0C | GFX2D_GS | 31:24 | ||||||||
| 23:16 | ||||||||||
| 15:8 | WFEIP | |||||||||
| 7:0 | BUSY | STATUS | ||||||||
| 0x10 | GFX2D_IE | 31:24 | ||||||||
| 23:16 | ||||||||||
| 15:8 | ||||||||||
| 7:0 | IERR | BERR | RERR | EXEND | RBEMPTY | |||||
| 0x14 | GFX2D_ID | 31:24 | ||||||||
| 23:16 | ||||||||||
| 15:8 | ||||||||||
| 7:0 | IERR | BERR | RERR | EXEND | RBEMPTY | |||||
| 0x18 | GFX2D_IM | 31:24 | ||||||||
| 23:16 | ||||||||||
| 15:8 | ||||||||||
| 7:0 | IERR | BERR | RERR | EXEND | RBEMPTY | |||||
| 0x1C | GFX2D_IS | 31:24 | ||||||||
| 23:16 | ||||||||||
| 15:8 | ||||||||||
| 7:0 | IERR | BERR | RERR | EXEND | RBEMPTY | |||||
| 0x20 | GFX2D_PC0 | 31:24 | ||||||||
| 23:16 | ||||||||||
| 15:8 | ||||||||||
| 7:0 | FILT[2:0] | SEL[1:0] | ||||||||
| 0x24 | GFX2D_MC0 | 31:24 | COUNTER[31:24] | |||||||
| 23:16 | COUNTER[23:16] | |||||||||
| 15:8 | COUNTER[15:8] | |||||||||
| 7:0 | COUNTER[7:0] | |||||||||
| 0x28 | GFX2D_PC1 | 31:24 | ||||||||
| 23:16 | ||||||||||
| 15:8 | ||||||||||
| 7:0 | FILT[2:0] | SEL[1:0] | ||||||||
| 0x2C | GFX2D_MC1 | 31:24 | COUNTER[31:24] | |||||||
| 23:16 | COUNTER[23:16] | |||||||||
| 15:8 | COUNTER[15:8] | |||||||||
| 7:0 | COUNTER[7:0] | |||||||||
| 0x30 | GFX2D_BASE | 31:24 | BASE[23:16] | |||||||
| 23:16 | BASE[15:8] | |||||||||
| 15:8 | BASE[7:0] | |||||||||
| 7:0 | ||||||||||
| 0x34 | GFX2D_LEN | 31:24 | ||||||||
| 23:16 | ||||||||||
| 15:8 | ||||||||||
| 7:0 | LEN[3:0] | |||||||||
| 0x38 | GFX2D_HEAD | 31:24 | ||||||||
| 23:16 | ||||||||||
| 15:8 | HEAD[9:8] | |||||||||
| 7:0 | HEAD[7:0] | |||||||||
| 0x3C | GFX2D_TAIL | 31:24 | ||||||||
| 23:16 | ||||||||||
| 15:8 | TAIL[9:8] | |||||||||
| 7:0 | TAIL[7:0] | |||||||||
| 0x40 | GFX2D_PA0 | 31:24 | PA[31:24] | |||||||
| 23:16 | PA[23:16] | |||||||||
| 15:8 | PA[15:8] | |||||||||
| 7:0 | PA[7:0] | |||||||||
| 0x44 | GFX2D_PITCH0 | 31:24 | ||||||||
| 23:16 | ||||||||||
| 15:8 | PITCH[15:8] | |||||||||
| 7:0 | PITCH[7:0] | |||||||||
| 0x48 | GFX2D_CFG0 | 31:24 | ||||||||
| 23:16 | ||||||||||
| 15:8 | ||||||||||
| 7:0 | IDXCX | PF[3:0] | ||||||||
0x4C ... 0x4F | Reserved | |||||||||
| 0x50 | GFX2D_PA1 | 31:24 | PA[31:24] | |||||||
| 23:16 | PA[23:16] | |||||||||
| 15:8 | PA[15:8] | |||||||||
| 7:0 | PA[7:0] | |||||||||
| 0x54 | GFX2D_PITCH1 | 31:24 | ||||||||
| 23:16 | ||||||||||
| 15:8 | PITCH[15:8] | |||||||||
| 7:0 | PITCH[7:0] | |||||||||
| 0x58 | GFX2D_CFG1 | 31:24 | ||||||||
| 23:16 | ||||||||||
| 15:8 | ||||||||||
| 7:0 | IDXCX | PF[3:0] | ||||||||
0x5C ... 0x5F | Reserved | |||||||||
| 0x60 | GFX2D_PA2 | 31:24 | PA[31:24] | |||||||
| 23:16 | PA[23:16] | |||||||||
| 15:8 | PA[15:8] | |||||||||
| 7:0 | PA[7:0] | |||||||||
| 0x64 | GFX2D_PITCH2 | 31:24 | ||||||||
| 23:16 | ||||||||||
| 15:8 | PITCH[15:8] | |||||||||
| 7:0 | PITCH[7:0] | |||||||||
| 0x68 | GFX2D_CFG2 | 31:24 | ||||||||
| 23:16 | ||||||||||
| 15:8 | ||||||||||
| 7:0 | IDXCX | PF[3:0] | ||||||||
0x6C ... 0x6F | Reserved | |||||||||
| 0x70 | GFX2D_PA3 | 31:24 | PA[31:24] | |||||||
| 23:16 | PA[23:16] | |||||||||
| 15:8 | PA[15:8] | |||||||||
| 7:0 | PA[7:0] | |||||||||
| 0x74 | GFX2D_PITCH3 | 31:24 | ||||||||
| 23:16 | ||||||||||
| 15:8 | PITCH[15:8] | |||||||||
| 7:0 | PITCH[7:0] | |||||||||
| 0x78 | GFX2D_CFG3 | 31:24 | ||||||||
| 23:16 | ||||||||||
| 15:8 | ||||||||||
| 7:0 | IDXCX | PF[3:0] | ||||||||