9.4.7.17 Channel Configuration Register

This register can only be written if the WPEN bit is cleared in the ADC Write Protection Mode Register.

Name: ADC_CCR
Offset: 0x4C
Reset: 0
Property: Read/Write

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
 DIFF7DIFF6DIFF5DIFF4DIFF3DIFF2DIFF1DIFF0 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
          
Access  
Reset  

Bits 16, 17, 18, 19, 20, 21, 22, 23 – DIFFx Differential Inputs for Channel x

ValueDescription
0 The corresponding channel is set in Single-Ended mode.
1 The corresponding channel is set in Differential mode.