9.4.7.14 ADC Overrun Status Register

Name: ADC_OVER
Offset: 0x3C
Reset: 0x00000000
Property: Read-only

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
 OVRE7OVRE6OVRE5OVRE4OVRE3OVRE2OVRE1OVRE0 
Access RRRRRRRR 
Reset 00000000 

Bits 0, 1, 2, 3, 4, 5, 6, 7 – OVREx Overrun Error x

Note: An overrun error does not always mean that the unread data has been replaced by a new valid data. See Enhanced Resolution Mode and Digital Averaging Function for details.
ValueDescription
0 No overrun error on the corresponding channel since the last read of ADC_OVER.
1 An overrun error has occurred on the corresponding channel since the last read of ADC_OVER.