9.4.7.20 ADC Pseudo-Differential Register

This register can only be written if the WPEN bit is cleared in the ADC Write Protection Mode Register.

Name: ADC_PDR
Offset: 0xA0
Reset: 0x00000000
Property: Read/Write

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
 PDIFF7PDIFF6PDIFF5PDIFF4PDIFF3PDIFF2PDIFF1PDIFF0 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 0, 1, 2, 3, 4, 5, 6, 7 – PDIFFx Pseudo-Differential Inputs for Channel x

ValueDescription
0 The channel is configured as defined by the ADC_CCR.DIFFx bit.
1 The channel is configured in Pseudo-Differential mode.