3.2.5.1 Hardware Interface
The following table details the connections to be applied between the EBI pins and the external devices for each memory controller.
| Signals: EBI_ | Pins of the Interfaced Device | ||
|---|---|---|---|
| 8-bit Static Device | 2 x 8-bit Static Devices | 16-bit Static Device | |
| Controller | SMC | ||
| D[7:0] | D[7:0] | D[7:0] | D[7:0] |
| D[15:8] | – | D[15:8] | D[15:8] |
| A0/NBS0(1) | A0 | – | NLB |
| A1(1) | A1 | A0 | A0 |
| A[22:2](1) | A[20:2] | A[19:1] | A[19:1] |
| NCS0(1) | CS | CS | CS |
| NCS1/DDRCS | CS | CS | CS |
| NCS2/NANDCS(1) | CS | CS | CS |
| NRD(1) | OE | OE | OE |
| NWR0/NWE(1) | WE | WE(2) | WE |
| NWR1/NBS1(1) | – | WE(2) | NUB |
Note:
- A0/NBS0, A1, A12, A19 and A20, NCS0, NCS2/NANDCS, NRD, NWR0/NWE, NWR1/NBS1 are multiplexed on PD[13:4].
- NWR1 enables upper byte writes. NWR0 enables lower byte writes.
| Signals: EBI_ | Power supply | Pins of the Interfaced Device | |
|---|---|---|---|
| DDR3(L)/DDR2 | NAND Flash | ||
| Controller | MPDDRC | NFC | |
| D[7:0] | VDDIOM | D[7:0] | NFD[7:0](1) |
| D[15:8] | VDDIOM | D[15:8] | – |
| NANDDAT[7:0] | VDDNF | – | NFD[7:0](1) |
| A0/NBS0 | VDDIOM | – | – |
| A1 | VDDNF | – | – |
| DQM[1:0] | VDDIOM | DQM[1:0] | – |
| DQS[1:0], DQSN[1:0] | VDDIOM | DQS[1:0], DQSN[1:0] | – |
| A[10:2] | VDDIOM | A[8:0] | – |
| A11 | VDDIOM | A9 | – |
| SDA10 | VDDIOM | A10 | – |
| A12 | VDDNF | – | – |
| A[14:13] | VDDIOM | A[12:11] | – |
| A15 | VDDIOM | A13 | – |
| A16/BA0 | VDDIOM | BA0 | – |
| A17/BA1 | VDDIOM | BA1 | – |
| A18/BA2 | VDDIOM | BA2 | – |
| A19 | VDDNF | – | – |
| A20 | VDDNF | – | – |
| A21/NANDALE | VDDNF | – | ALE |
| A22/NANDCLE | VDDNF | – | CLE |
| NCS0 | VDDNF | – | – |
| NCS1/SDCS | VDDIOM | DDRCS | – |
| NCS2/NANDCS | VDDNF | – | CE |
| NANDOE | VDDNF | – | OE |
| NANDWE | VDDNF | – | WE |
| NRD | VDDNF | – | – |
| NWR0/NWE | VDDNF | – | – |
| NWR1/NBS1 | VDDNF | – | – |
| SDCK | VDDIOM | CK | – |
| SDCK# | VDDIOM | CK# | – |
| SDCKE | VDDIOM | CKE | – |
| RAS | VDDIOM | RAS | – |
| CAS | VDDIOM | CAS | – |
| SDWE | VDDIOM | WE | – |
| NWAIT/NANDRDY | VDDNF | – | NANDRDY |
Note:
- The NFD0_ON_D16 switch is used to select NAND Flash path on D[7:0] or NANDDAT[7:0] depending on memory power supplies. This switch is located in the SFR_CCFG_EBICSA register in the Special Function Register.