Jump to main content
5.5.2 Embedded Characteristics
- Supports All Commands Defined in the MIPI Alliance Specification for Display Command
Set (DCS)
- Transmission of all Command mode packets through the APB interface
- Transmission of commands in Low-Power mode and High-Speed mode during Video
mode
- Supports Up to 1 Gbps per Lane
- Supports Up to 4 Data Lanes
- Bidirectional Communication and Escape Mode Support Through Data Lane 0
- Supports Continuous and Non-continuous Clock in D-PHY Clock Lane for Additional Power
Saving
- Supports Ultra-Low-Power Mode with PLL Disabled
- ECC and Checksum Capabilities
- Fault Recovery Schemes
- 3D Transmission Support
- Color Coding Mappings:
- DPI-2 16-bit RGB, configurations 1, 2, and 3
- DPI-2 18-bit RGB, configurations 1 and 2
- DPI-2 24-bit RGB
- Video Pattern Generator
- Auto Ultra-Low-Power Mode Control Scheme