5.5.1 Description
The MIPI Display Serial Interface (DSI) Host Controller is a digital core that implements all protocol functions defined in the MIPI DSI Specification. The DSI host provides an interface between the LCD Controller (LCDC) and the MIPI D-PHY, allowing communication with a DSI-compliant display.