eMAC Configuration
The eMAC has a reduced set of features:
- The number of queues is 1.
- The number of stream functions is 2.
- The number of type 2 screeners and compare registers is 2 and 6 respectively.
- TSU is shared with the pMAC.
- RSC is not supported.
If the IEEE 802.3br functionality is to be used, then cut-thru and half-duplex and pause modes must not be enabled.