10.1.9.1 Processor Power Consumption in Active Mode
Table 10-62 provides the processor power consumption in the following conditions:
- fCPU_CLK = from 200 MHz to 800 MHz
- fMCK = 100 MHz to 266 MHz
- L1 caches enabled
- The Arm926EJ-S core executes a Coremark benchmark from the (internal) SRAM0
- Code compiled with speed optimization
- Peripheral clocks disabled
- Current measured as per the following figure
|
fCPU_CLK/fMCK | Power (mW) vs TA | |||||
|---|---|---|---|---|---|---|
|
-40°C |
0°C |
25°C |
50°C |
85°C |
105°C | |
| 200 MHz/100 MHz | 53 | 57 | 57 | 65 | 86 | 99.75 |
| 400 MHz/200 MHz | 89 | 93 | 93 | 102 | 122 | 137 |
| 600 MHz/200 MHz | 110 | 116 | 116 | 126 | 145 | 160 |
| 800 MHz/266 MHz | 155 | 161 | 161 | 173 | 192 | 209 |