1.10.2 Design for Security
The SAM9X7 embeds peripherals with security features to prevent counterfeiting, to secure external communication, and to authenticate the system.
Table 1-5 provides the list of peripherals and an overview of their security function. For more information, refer to the sections on each peripheral.