2.4.9.16 XDMAC Global Channel Software Request Status Register

Name: XDMAC_GSWS
Offset: 0x3C
Reset: 0x00000000
Property: Read-only

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
 SWRS15SWRS14SWRS13SWRS12SWRS11SWRS10SWRS9SWRS8 
Access RRRRRRRR 
Reset 00000000 
Bit 76543210 
 SWRS7SWRS6SWRS5SWRS4SWRS3SWRS2SWRS1SWRS0 
Access RRRRRRRR 
Reset 00000000 

Bits 0, 1, 2, 3, 4, 5, 6, 7, 8, 9, 10, 11, 12, 13, 14, 15 – SWRSx XDMAC Channel x Software Request Status

ValueDescription
0

Channel x source request is serviced.

1

Channel x source request is pending.