2.4.9.6 XDMAC Global Interrupt Mask Register

Name: XDMAC_GIM
Offset: 0x14
Reset: 0x00000000
Property: Read-only

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
 IM15IM14IM13IM12IM11IM10IM9IM8 
Access RRRRRRRR 
Reset 00000000 
Bit 76543210 
 IM7IM6IM5IM4IM3IM2IM1IM0 
Access RRRRRRRR 
Reset 00000000 

Bits 0, 1, 2, 3, 4, 5, 6, 7, 8, 9, 10, 11, 12, 13, 14, 15 – IMx XDMAC Channel x Interrupt Mask

ValueDescription
0

This bit indicates that the channel x interrupt source is masked. The interrupt line is not raised.

1

This bit indicates that the channel x interrupt source is unmasked.