8.8.7.12 PWM Channel Counter Register x

Name: PWM_CCNTx
Offset: 0x020C + x*0x20 [x=0..3]
Reset: 0x00000000
Property: Read-only

Bit 3130292827262524 
 CNT[31:24] 
Access RRRRRRRR 
Reset 00000000 
Bit 2322212019181716 
 CNT[23:16] 
Access RRRRRRRR 
Reset 00000000 
Bit 15141312111098 
 CNT[15:8] 
Access RRRRRRRR 
Reset 00000000 
Bit 76543210 
 CNT[7:0] 
Access RRRRRRRR 
Reset 00000000 

Bits 31:0 – CNT[31:0] Channel Counter Register

Internal counter value. This register is reset when:

  • the channel is enabled (PWM_ENA.CHIDx = 1)
  • the counter reaches CPRD value defined in PWM_CPRDx if the waveform is left aligned.