3.7.5.3.3 Packet Definition
Each packet contains:
- One 32-bit header field
- One payload field containing at least 32 bits of data and up to 256 x 32 bits of data (8192 bits)
The payload field has no effect on the hardware except for “special” packets.
Each packet contains:
The payload field has no effect on the hardware except for “special” packets.
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.