Jump to main content
Arm® Arm926EJ-S™ Processor-Based MPU, 800 MHz, MIPI DSI® or CSI-2, LVDS, RGB, 2D Graphics, Gigabit Ethernet with TSN, CAN-FD, Octal/Quad SPI, Crypto, PUF
Search
Product Pages
SAM9X70
SAM9X72
SAM9X75
Home
2
CPU and Interconnect
2.5
Boot Strategies
2.5.2
Secure Boot Strategy
Introduction
Reference Document
1
Overview
2
CPU and Interconnect
2.1
Arm926EJ-S Processor
2.2
Debug and Test
2.3
Bus Matrix (MATRIX)
2.4
DMA Controller (XDMAC)
2.5
Boot Strategies
2.5.1
Standard Boot Strategy
2.5.2
Secure Boot Strategy
2.5.2.1
Description
2.5.2.2
Secure Boot Configuration
2.5.2.3
Secure Boot Configuration Packet
2.5.2.4
Valid Code Detection in Secure Boot Mode
2.5.2.5
Encryption, Decryption and Authentication
2.5.2.6
Secure Monitor
2.5.2.7
Secure Boot Mode Recommendations
2.5.3
Software Considerations
2.5.4
Hardware Considerations
3
Memories
4
System Controller
5
Image Subsystem
6
Audio Subsystem
7
Security and Cryptography Subsystem
8
Connectivity Subsystem
9
USB Subsystem
10
Electrical and Mechanical Characteristics
11
Revision History
Microchip Information
2.5.2 Secure Boot Strategy