3.6.4.2 Performance Optimization
To improve Quality of Service and increase the bandwidth, enable the MPDDRC Multiport feature (SFR_CCFG_EBICSA.DDR_MP_EN = 1) and set the type of arbitration to Quality of Service policy (MPDDRC_CONF_ARBITER.ARB = 3).