11.1.6.2.1 Output Driver AC Characteristics

The following figure provides the timing definitions required to specify the maximum operating frequency of an output driver.

Figure 11-6. Timing Definitions of a Digital Output Signal

tSIG: Period of the digital output signal

f = 1 / tSIG: Frequency of the digital output signal

tHIGH: Time during which the output waveform is greater than VDD / 2

tLOW = tSIG - tHIGH: Time during which the output waveform is less than VDD / 2

d = tHIGH / tSIG: Output waveform duty cycle

VO: Output waveform amplitude

In Table 11-20 and Table 11-21, the maximum operating frequency fMAX guarantees that the driver’s output waveform fulfills the following characteristics:

  • tR < 0.75 / fMAX and tF < 0.75 / fMAX
  • d: the duty cycle of the output waveform is between 45% and 55%
  • VO: the output waveform amplitude is greater than 95% VDD

The fMAX parameter indicates the speed limit of an output driver across various operating conditions: supply voltage range, load capacitance, drive strength and slewrate programming. The effective maximum output frequency of a specific output line may be limited by the peripheral that drives this line.

Table 11-20 and Table 11-21 provide the AC output characteristics of the output drivers in the following conditions:

  • Output load: 10 pF capacitor to ground
  • Two VDD ranges:
    • 1.7V < VDD < 3.6V
    • 3.0V < VDD < 3.6V
  • Two Drive settings: 0 and 1
  • Two Slewrate settings for the GPIO type: 0 and 1. The DDRIO drivers do not have slewrate settings and rather use an autocalibration setting.

For the GPIO drivers, the table below shows the recommended Drive and Slewrate settings depending on the output switching frequency and the two commonly used VDD ranges (1.8V and 3.3V). Other settings are possible but they may lead to excessively fast rise and fall times (tR, tF), with a potentially negative impact on the electromagnetic emissions of the application.

Table 11-19. Recommended GPIO Drive and Slewrate Settings versus GPIO Use Case
VDD RangeLow-Speed (fGPIO < 50 MHz)(1)High-Speed (fGPIO ≥ 50 MHz)
1.7V – 1.9VDrive = 1, Slewrate = 1Drive = 1, Slewrate = 0
3.0V – 3.6VDrive = 0, Slewrate = 1Drive =0, Slewrate = 0
Note:
  1. Indicative value. See Table 11-20 and Table 11-21 for accurate maximum frequency specifications.
Table 11-20. Output Driver AC Characteristics (1.7V < VDD < 1.9V, CL = 10 pF)
SymbolParametersConditionsMinMaxUnit
tR / tFRise or fall time(1)(2)GPIODrive = 0, Slewrate = 01.55.1ns
Drive = 1, Slewrate = 01.44.8ns
Drive = 0, Slewrate = 14.110.3ns
Drive = 1, Slewrate = 12.17.0ns
fMAXMaximum frequency(2)(3)(4)GPIODrive = 0, Slewrate = 095–MHz
Drive = 1, Slewrate = 0135–MHz
Drive = 0, Slewrate = 125–MHz
Drive = 1, Slewrate = 150–MHz
Note:
  1. Measured between VO = 10% VDD and VO = 90% VDD
  2. Simulation data
  3. fMAX = 0.75 / (tR+tF). Frequency numbers are rounded for legibility.
  4. fMAX may be limited by the peripheral that drives the I/O line.
Table 11-21. Output Driver AC Characteristics (3.0V < VDD < 3.6V, CL = 10 pF)
SymbolParameterConditionsMinMaxUnit
tR or tF Rise or fall time(1)(2)GPIODrive = 0, Slewrate = 01.52.9ns
Drive = 1, Slewrate = 01.42.7ns
Drive = 0, Slewrate = 14.07.0ns
Drive = 1, Slewrate = 12.24.0ns
fMAXMaximum frequency(2)(3)(4)Drive = 0, Slewrate = 090–MHz
Drive = 1, Slewrate = 0130–MHz
Drive = 0, Slewrate = 125–MHz
Drive = 1, Slewrate = 150–MHz
Note:
  1. Measured between VO = 10% VDD and VO = 90% VDD
  2. Simulation data
  3. fMAX = 0.75 / (tR+tF). Frequency numbers are rounded for legibility.
  4. fMAX may be limited by the peripheral that drives the I/O line.