11.1.6.3.2 DDR Voltage Reference

The DDR_VREF pin serves as a voltage reference input for the DDR I/Os when DDR2, DDR3 or DDR3L external SDRAM memories are used.

Figure 11-9. DDR_VREF Recommended Schematic with DDR2/3(L)-SDRAM