47.12 Reference Schematic
The SAM L22 Xplained Pro Evaluation Kit schematic can be used as a starting point for reference when designing with the SAM L22 devices.
The SAM L22 Xplained Pro Evaluation Kit user guide contains details about pin assignment of the extension interfaces on the board and other hardware information.
This user guide is available as PDF file, schematic is available as zip file. Please find these documents using the following link:
www.microchip.com/en-us/development-tool/ATSAML22-XPRO-B#Documentation