47.9 LCD
Refer to the Electrical Characteristics for LCD interface related parameters like VLCD ,ILCD ,CVLCD etc.
The maximum number of segment LCD pins is based on the number of pins in the package (100/64/48 pin package). SLCD Pins can be configured also as GPIOs when SLCD controller is not used: for the 100-pin package, 44 SLCD pins can be configured as GPIO pins, 8 SLCD pins can be used only as GP input pins.