22.6.2 Voltage Reference System Operation
The reference voltages are generated by a functional block DETREF inside of the SUPC. DETREF is providing a fixed-voltage source, BANDGAP =1.1V, and a variable voltage, INTREF.
The reference voltages are generated by a functional block DETREF inside of the SUPC. DETREF is providing a fixed-voltage source, BANDGAP =1.1V, and a variable voltage, INTREF.