USB supplies 5V to LDO MCP1727 (U101) to generate 3.3V for ATA8510 RF board.
Do not mount jumper on J108.
5V
Jumper mounted on J108
Jumper mounted between J105-3
and J105-2
Do not mount jumper on J107.
Host board mikroBUS™ socket (Host
mode)
3.3V
Jumper connected between J105-1 and J105-2
Jumper mounted on J107
Do not mount jumper on J108.
5V
Jumper mounted between J105-3 and J105-2
Do not mount jumper on J107 and J108.
The following figure illustrates the jumper positions that power the ATA8510 Curiosity Board.Figure 3-2. Jumper Configuration for Power Input
Figure 3-3. Power Tree Diagram
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.