3.6 Current Measurement
|
J1 can be used to perform power measurements on the Evaluation Kit. By default, the terminals of J1 are shorted. To enable current measurement, cut the trace between the terminals and install a jumper across J1. Leave the jumper in place for normal operation without current measurement. |